IESNA:LM-63-2002
[TEST]P1055192
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]363
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
316.7 313.2 311.7 309.3 305.8 300.8 295.4 288.8 281.4 273.2
264.7 255.8 245.3 235.6 225.1 214.2 203.4 192.1 180.5 168.8
157.2 145.9 134.3 122.6 111.4 99.7 87.3 76.1 64.4 53.2
42.3 32.2 22.5 14 6.2 1.2 0
316.7 317.9 315.5 312.1 307 298.1 288 275.6 262.8 248.4
233.7 218.1 202.2 185.5 169.6 153.7 137.8 122.3 107.1 92
77.6 64 50.8 39.6 29.9 24.1 18.6 13.6 9.3 5.8
3.9 2.3 1.6 1.2 0.4 0.4 0
316.7 314 310.5 301.6 288 271.3 252.7 232.1 210.8 188.6
166.5 144.8 124.2 105.2 86.2 69.5 54.3 41.9 35.3 29.5
24.5 19.4 15.1 11.6 8.9 7 5.4 4.3 3.5 2.7
2.3 1.6 1.2 0.8 0.8 0.4 0
316.7 314 307.4 292.3 273.6 251.1 225.9 199.5 171.9 145.9
121.9 100.1 79.2 61.3 47 39.6 33.4 27.9 22.9 18.2
14.4 11.6 9.3 7.8 6.2 5 4.3 3.5 3.1 2.3
1.9 1.6 1.2 0.8 0.4 0.4 0
316.7 314.8 308.6 291.5 269.7 244.5 215.8 187.1 158.4 132.4
109.1 86.2 66.4 50.5 41.9 35.3 29.5 24.1 19.4 15.5
12.4 10.1 8.2 7 5.8 4.7 3.9 3.1 2.7 2.3
1.6 1.2 1.2 0.8 0.4 0.4 0
